IESNA:LM-63-2002
[TEST]P1295789
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R20W2N902765DE010 E3CB1MB_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 2700K CCT AND, 90CRI , E3CB1MB TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]875
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
6197.4 6167.6 6049.9 5860.8 5639.2 5358.7 5037.3 4663.3 4237.4 3758.8
3273.2 2064.7 1115.1 595.6 333.1 190.5 113.6 69.3 40.2 23.5
15.2 10.4 7.6 4.8 2.8 1.4 1.4 1.4 1.4 1.4
1.4 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0 0
0 0 0
